IESNA:LM-63-2002
[TEST]P1460958
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1B-8540-U-T3RE-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 585MA 85CRI 4000k FIXTURE w/ TYPE III ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.61A 73.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]2.73%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7144.3
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 73.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
594.7 690.6 736.6 745.8 756.0 769.1 782.1 797.6 817.5 851.4 904.7 981.2 1093.5 1282.9 1535.7 
1807.9 2153.2 2417.1 2579.8 2721.2 2797.3 2748.8 2563.4 2214.7 1891.6 1500.3 1104.2 1011.2 908.5 710.0 
480.9 291.1 212.1 167.1 133.2 95.4 47.5 0.0 
594.7 688.2 734.2 744.4 752.6 766.1 779.7 795.2 815.1 849.0 902.7 980.7 1084.8 1259.6 1511.5 
1795.3 2145.4 2394.3 2569.2 2720.3 2805.5 2762.4 2571.6 2239.4 1914.9 1532.8 1139.5 1032.5 925.5 726.4 
493.5 296.9 210.2 158.4 126.9 89.1 47.9 0.0 
594.7 685.8 733.7 744.8 755.5 770.0 785.5 803.4 826.7 861.1 917.7 986.5 1078.5 1239.3 1462.1 
1724.6 2071.3 2354.1 2594.8 2754.2 2895.6 2944.5 2836.0 2595.3 2274.2 1887.3 1439.8 1272.7 1112.4 864.5 
568.6 311.9 215.0 160.8 128.3 92.5 51.3 0.0 
594.7 681.4 732.2 744.4 757.9 774.4 793.3 816.0 844.6 881.4 938.1 1006.4 1090.1 1208.8 1407.8 
1657.7 1961.4 2311.0 2621.5 2860.2 3046.2 3182.3 3217.2 3082.0 2770.1 2344.5 1813.2 1608.8 1299.8 958.9 
614.1 343.4 214.5 160.8 125.4 93.5 56.7 0.0 
594.7 672.2 728.4 745.8 760.3 779.7 803.4 829.6 865.9 910.5 964.2 1036.4 1122.1 1222.8 1383.1 
1615.6 1869.9 2198.2 2569.7 2886.4 3156.6 3370.2 3555.2 3685.5 3647.7 3400.2 2912.5 2654.4 2196.7 1508.1 
905.6 452.8 225.2 150.6 110.9 70.7 46.5 0.0 
594.7 664.0 719.2 744.4 762.8 784.6 811.2 843.6 883.3 934.2 998.1 1076.1 1180.7 1301.8 1458.2 
1674.7 1926.5 2202.6 2528.5 2913.0 3301.4 3671.4 4089.4 4450.6 4761.6 4916.0 4755.3 4531.5 4061.8 2850.5 
1587.0 761.8 297.8 137.5 91.5 66.8 37.8 0.0 
594.7 649.9 703.7 741.5 761.3 786.5 814.1 849.4 895.0 948.2 1017.0 1108.5 1228.2 1393.8 1620.4 
1895.5 2224.4 2569.2 2953.7 3382.8 3845.8 4304.9 4763.5 5236.6 5689.0 6004.7 6134.5 6084.6 5796.0 
4949.0 3708.2 2214.2 1046.6 327.4 102.7 59.1 31.5 0.0 
594.7 636.4 683.3 721.1 754.5 780.7 812.2 848.5 891.6 944.9 1012.2 1101.8 1238.8 1447.1 1750.2 
2164.3 2585.1 3010.4 3438.5 3855.9 4291.3 4716.5 5132.5 5605.7 6054.6 6414.4 6621.7 6629.0 6522.9 
5953.9 4936.9 3424.4 1852.9 567.6 147.7 66.3 32.0 0.0 
594.7 637.3 681.9 722.1 756.0 785.5 815.1 852.4 895.5 949.7 1016.5 1109.5 1248.0 1451.4 1763.8 
2159.9 2644.7 3047.6 3465.1 3900.5 4311.7 4740.2 5158.2 5636.2 6060.9 6427.0 6625.1 6635.8 6534.5 
6000.4 5006.6 3477.7 1859.7 628.6 147.7 66.8 32.9 0.0 
594.7 619.9 650.9 686.2 720.6 760.8 802.0 846.5 895.0 949.2 1016.0 1111.0 1255.8 1491.6 1849.5 
2270.8 2692.7 3120.3 3563.9 4008.0 4407.5 4802.7 5177.1 5551.9 5884.6 6097.2 6115.2 6063.3 5848.3 
5170.3 4001.2 2540.1 1123.6 326.4 97.3 52.3 29.1 0.0 
594.7 604.9 617.5 633.9 655.7 683.8 715.3 750.7 796.7 845.6 911.0 989.9 1118.7 1312.4 1596.2 
1922.2 2292.6 2654.9 3010.4 3334.8 3647.7 3918.4 4194.5 4426.4 4498.1 4377.0 4092.8 3930.5 3676.7 3124.2 
2298.4 1362.3 574.9 170.0 58.1 44.6 25.7 0.0 
594.7 596.6 601.5 609.2 622.3 640.7 662.5 685.8 715.8 749.7 792.3 844.6 933.2 1063.0 1282.4 
1540.0 1829.2 2095.5 2389.5 2646.2 2893.6 3110.6 3317.4 3477.7 3450.6 3129.0 2634.5 2420.5 2098.9 1560.4 
1121.6 659.6 308.5 117.2 49.9 39.2 20.8 0.0 
594.7 589.4 587.4 588.9 594.2 604.4 618.0 631.0 648.0 664.4 683.3 708.5 745.8 810.7 931.8 
1102.7 1305.7 1517.3 1735.2 1937.7 2130.9 2316.4 2499.9 2588.1 2484.9 2074.7 1522.1 1314.4 1051.9 698.3 
458.1 248.0 117.2 53.3 29.5 17.4 8.2 0.0 
594.7 575.8 561.8 550.2 541.4 531.3 515.8 496.4 470.2 438.8 405.4 370.5 339.0 312.4 296.4 301.7 340.0 
405.8 484.8 571.0 658.6 756.9 870.3 938.1 861.6 614.6 327.4 248.4 157.9 87.7 59.1 43.6 32.9 22.8 16.0 
8.7 4.4 0.0 
594.7 565.2 538.0 513.3 482.8 446.5 406.8 368.1 331.3 304.6 284.8 270.7 257.2 243.1 227.6 213.6 200.5 188.4 
179.2 173.9 170.5 169.0 168.5 155.0 126.4 100.7 81.4 76.0 67.8 53.3 41.2 30.5 24.7 19.4 14.5 8.2 3.9 0.0 
594.7 552.1 514.3 474.1 421.8 374.8 335.1 307.5 294.9 284.8 273.1 260.5 246.0 229.6 210.2 192.3 175.8 161.3 147.7 
135.1 123.0 112.4 101.2 92.0 82.3 72.2 61.5 57.1 51.3 43.6 37.3 30.5 24.7 19.4 15.0 8.7 3.4 0.0 
594.7 542.9 494.5 438.8 376.3 333.7 309.5 298.3 288.2 278.0 266.4 252.8 235.9 215.0 194.2 174.3 156.4 140.0 126.9 
114.3 103.6 94.9 86.2 78.0 68.8 60.5 52.3 49.9 47.0 40.7 35.8 30.5 26.2 21.8 16.5 9.7 3.4 0.0 
594.7 534.7 477.0 407.3 351.6 317.2 305.6 295.4 284.8 273.6 259.6 243.6 225.7 204.9 181.1 160.3 142.4 128.3 115.3 
105.1 96.4 88.6 80.4 72.2 63.4 55.7 48.9 46.5 43.1 37.8 32.4 27.6 22.8 17.9 14.0 7.7 2.9 0.0 
594.7 527.4 462.0 389.4 335.6 315.8 304.6 294.0 283.8 271.2 256.2 239.7 222.3 201.0 176.8 155.5 137.5 123.0 112.8 
104.1 95.4 87.2 78.5 68.8 60.1 53.3 46.5 44.6 40.7 34.9 29.1 24.2 20.3 17.9 14.5 8.7 3.9 0.0 
594.7 525.9 454.3 376.3 329.8 315.8 304.1 294.4 283.8 271.2 257.2 240.2 223.7 205.8 183.5 157.9 138.5 123.5 112.8 
104.1 96.4 87.7 78.9 69.7 61.5 54.2 47.5 44.6 40.2 33.9 28.6 24.2 21.8 18.9 15.0 7.3 3.4 0.0 
594.7 523.0 444.6 371.5 328.8 316.2 304.6 294.9 284.3 272.7 258.1 244.1 229.1 214.5 190.8 165.1 140.4 124.0 113.3 
105.1 97.8 89.1 79.9 69.7 61.5 54.7 47.0 44.1 39.7 33.4 29.1 26.6 24.7 19.9 9.2 2.4 1.5 0.0 
594.7 520.1 443.6 369.5 328.8 315.3 305.1 294.0 284.3 272.7 257.2 244.1 231.0 215.0 192.3 165.1 142.4 124.0 113.8 
105.6 98.3 89.6 79.4 70.7 62.5 54.2 47.0 43.6 39.7 33.9 29.1 26.6 25.2 18.4 10.7 4.8 1.5 0.0 
